HUBBELL POWER SYSTEMS
Image of GDE5199 Automatic Guy Wire Deadend, 3/16" EHS
* Representative image
Image of GDE5199 Automatic Guy Wire Deadend, 3/16" EHS

Automatic Guy Wire Deadend, 3/16" EHS

Brand:

ANDERSON

Catalog ID:

GDE5199

Automatic Guy Wire Deadend, 3/16", HSS, EHS, Common, Siemens-Martin, Utilities and Bell System Strand

Fargo GDE5200 Series Automatic deadends are designed for use on all grades of galvanized steel wire strand... High Strength, Extra High Strength, Alumoweld®, Alumonized, Common, Siemens-Martin, Utilities and Bell System Strand.

  • Fargo GDE5200 Series Automatic deadends are designed for use on all grades of galvanized steel wire strand ... High Strength, Extra High Strength, Alumoweld®, Alumonized, Common, Siemens-Martin, Utilities and Bell System Strand.
  • Innovative yoke design allows for installation without use of a gripping hook
  • Use suffix "L" for long bail

Product details

General

Bail Option

Standard

Catalog Number

GDE5199

Material

Aluminum Alloy; Steel

Material - Bail

Stainless Steel

Material - Jaw

HS Plated Steel

Material - Shell

High Strength Aluminum Alloy

Material - Yoke

Aluminum Alloy

Product Category

Guy Wire

Type

Automatic

UPC

096359529712

Dimensions

Nominal Guy Wire Size

3/16" 7 Strand

Conductor Related

Conductor Diameter - Maximum

0.188

Conductor Diameter - Minimum

0.174

Conductor Diameter Range

0.174 - 0.188

Logistics

Carton Quantity

50

Pallet Quantity

2400