HUBBELL POWER SYSTEMS
Image of GDE5102L Automatic Guy Wire Deadend, 3/8" 7 Strand, EHS, Long Bail
* Representative image
Image of GDE5102L Automatic Guy Wire Deadend, 3/8" 7 Strand, EHS, Long Bail

Automatic Guy Wire Deadend, 3/8" 7 Strand, EHS, Long Bail

Brand:

FARGO

Catalog ID:

GDE5102L

Automatic Guy Wire Deadend, 3/8" 7 Strand, HS, EHS, Common, Siemens-Martin, Utilities and Bell System Strand, Long Bail

Fargo GDE5100 Series Automatic deadends are designed for use on High Strength, Common, Siemens-Martin, Utilities and Bell System Strand.

Long Bail.

Product details

General

Bail Option

Long

Catalog Number

GDE5102L

Material

Aluminum Alloy; Steel

Material - Bail

Stainless Steel

Material - Jaw

HS Plated Steel

Material - Shell

High Strength Aluminum Alloy

Material - Yoke

Aluminum Alloy

Product Category

Guy Wire

Type

Automatic

UPC

096359384069

Dimensions

Assembly Rating (Ultimate)

11500 lb

Length

17 in

Nominal Guy Wire Size

3/8" 7 Strand

Thickness - Pad

0 in

Weight

1.058 lb

Width

2 in

Conductor Related

Conductor Diameter - Maximum

0.405

Conductor Diameter - Minimum

0.36

Conductor Diameter Range

0.36 - 0.405

Logistics

Pallet Quantity

1400