HUBBELL POWER SYSTEMS
Image of GDE5202 Automatic Guy Wire Deadend, 3/8" EHS
* Representative image
Image of GDE5202 Automatic Guy Wire Deadend, 3/8" EHS

Automatic Guy Wire Deadend, 3/8" EHS

Brand:

FARGO

Catalog ID:

GDE5202

Automatic Guy Wire Deadend, 3/8", HSS, EHS, Common, Siemens-Martin, Utilities and Bell System Strand

Fargo GDE5200 Series Automatic deadends are designed for use on all grades of galvanized steel wire strand... High Strength, Extra High Strength, Alumoweld®, Alumonized, Common, Siemens-Martin, Utilities and Bell System Strand.

  • Fargo GDE5200 Series Automatic deadends are designed for use on all grades of galvanized steel wire strand ... High Strength, Extra High Strength, Alumoweld®, Alumonized, Common, Siemens-Martin, Utilities and Bell System Strand.
  • Innovative yoke design allows for installation without use of a gripping hook
  • Use suffix "L" for long bail

Product details

General

Bail Option

Standard

Catalog Number

GDE5202

Material

Aluminum Alloy; Steel

Material - Bail

Stainless Steel

Material - Jaw

HS Plated Steel

Material - Shell

High Strength Aluminum Alloy

Material - Yoke

Aluminum Alloy

Product Category

Guy Wire

Type

Automatic

UPC

096359374145

Dimensions

Length

11.8 in

Nominal Guy Wire Size

3/8" 7 Strand

Weight

1.42 lb

Width

3.5 in

Conductor Related

Conductor Diameter - Maximum

0.399

Conductor Diameter - Minimum

0.327

Conductor Diameter Range

0.327 - 0.399

Logistics

Pallet Quantity

1000