HUBBELL POWER SYSTEMS
Image of GDE5201L Automatic Guy Wire Deadend, 5/16", EHS,  Long Bail
* Representative image
Image of GDE5201L Automatic Guy Wire Deadend, 5/16", EHS,  Long Bail

Automatic Guy Wire Deadend, 5/16", EHS,  Long Bail

Brand:

FARGO

Catalog ID:

GDE5201L

Automatic Guy Wire Deadend, 5/16", HSS, EHS, Common, Siemens-Martin, Utilities and Bell System Strand, Long Bail

Fargo GDE5200 Series Automatic deadends are designed for use on all grades of galvanized steel wire strand... High Strength, Extra High Strength, Alumoweld®, Alumonized, Common, Siemens-Martin, Utilities and Bell System Strand.

Long Bail.

Product details

General

Bail Option

Long

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

GDE5201L

Material

Aluminum Alloy; Steel

Material - Bail

Stainless Steel

Material - Jaw

HS Plated Steel

Material - Shell

High Strength Aluminum Alloy

Material - Yoke

Aluminum Alloy

Number of Pad Holes

0

Product Category

Guy Wire

Type

Automatic

UPC

096359375371

Dimensions

Actual Clamp Strand Diameter Range

0 in

Adjustment Step

0 in

Angle - Pad

0 °

Assembly Rating (Ultimate)

11200 lb

Clamping - Maximum

0 in

Clamping - Minimum

0 in

Diameter - Clamping Hardware

0 in

Diameter - Clevis Pin

0 in

Diameter - Eye Hole

0 in

Diameter - Inside

0 in

Diameter - Pad Bolt

0 in

Length

15.3 in

Length - Pin

0 in

Nominal Guy Wire Size

5/16" 7 Strand

Take Up

0 in

Thickness - Pad

0 in

Total Adjustment

0 in

Weight

.0941 lb

Width

2.8 in

Conductor Related

Clamping Range

0- 0

Conductor Diameter - Maximum

0.315

Conductor Diameter - Minimum

0.27

Conductor Diameter Range

0.27 - 0.315

Logistics

Pallet Quantity

1600