HUBBELL POWER SYSTEMS
Image of GDE5204 Automatic Guy Wire Deadend, 1/2" EHS
* Representative image
Image of GDE5204 Automatic Guy Wire Deadend, 1/2" EHS

Automatic Guy Wire Deadend, 1/2" EHS

Brand:

ANDERSON

Catalog ID:

GDE5204

Automatic Guy Wire Deadend, 1/2", HSS, EHS, Common, Siemens-Martin, Utilities and Bell System Strand.

Fargo GDE5200 Series Automatic deadends are designed for use on all grades of galvanized steel wire strand... High Strength, Extra High Strength, Alumoweld®, Alumonized, Common, Siemens-Martin, Utilities and Bell System Strand.

  • Fargo GDE5200 Series Automatic deadends are designed for use on all grades of galvanized steel wire strand ... High Strength, Extra High Strength, Alumoweld®, Alumonized, Common, Siemens-Martin, Utilities and Bell System Strand.
  • Innovative yoke design allows for installation without use of a gripping hook
  • Use suffix "L" for long bail

Product details

General

Bail Option

Standard

Catalog Number

GDE5204

Material

Aluminum Alloy; Steel

Material - Bail

Stainless Steel

Material - Jaw

HS Plated Steel

Material - Shell

High Strength Aluminum Alloy

Material - Yoke

Aluminum Alloy

Product Category

Guy Wire

Type

Automatic

UPC

096359501145

Dimensions

Nominal Guy Wire Size

1/2"

Conductor Related

Conductor Diameter - Maximum

0.519

Conductor Diameter - Minimum

0.487

Conductor Diameter Range

0.487 - 0.519

Logistics

Pallet Quantity

480