HUBBELL POWER SYSTEMS
Image of GM124A Mid Span Tap
* Representative image
Image of GM124A Mid Span Tap

Mid Span Tap

Brand:

FARGO

Catalog ID:

GM124A

Mid Span Tap

Fargo Mid Span Clamps and Deadends may be used on open wire or triplex secondaries for single or multiple service connectors away from the pole. Cast, high strength aluminum provides corrosion resistance and conductor compatibility.

  • The Fargo GM124A combination connector and deadend provides both electrical and mechanical neutral connections for secondary service drops.
  • Service deadends of either rigid or flexible bail types may be easily installed on the projecting hooks of the body of the clamp.
  • The design of the hook retains the bail in position during vibration or shock loading of either the secondary neutral or the service.

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

GM124A

EU RoHS Indicator

No

Material

Aluminum Alloy

Material - Body

Aluminum Alloy

Material - Bolt

Stainless Steel

Material - Hardware

Stainless Steel

Product Category

Midspan

Style

Side Loop Connection

Type

Bolted

UPC

096359312376

Dimensions

Actual Clamp Strand Diameter Range

0 in

Adjustment Step

0 in

Angle - Pad

0 °

Dimensions

7.000 in x 2.875 in x 2.625 in

Height

2.625 in

Length

7 in

Weight

0.92 lb

Width

2.875 in

Conductor Related

Conductor Diameter - Maximum

0.563

Conductor Diameter - Minimum

0.198

Conductor Diameter Range

0.198 - 0.563

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

25

Resources and downloads