HUBBELL POWER SYSTEMS
HPS_ID_AR_PRODIMAGE
* Representative image
HPS_ID_AR_PRODIMAGE
play

Quadrant Strain Clamp - Aluminum Substation Cable Bus

Brand:

ANDERSON

Catalog ID:

AR1100C

The AR1/AR2 are Aluminum Bolted Quadrant Strain Clamps and are designed to be used primarily for deadending aluminum substation cable bus. These clamps are compact for greatest phase clearance.

The AR1/AR2 are Aluminum Bolted Quadrant Strain Clamps and are designed to be used primarily for deadending aluminum substation cable bus.

  • Cable clamping range: 477 (18/1) to 874.5 (54/7) ACSR {0.811-1.152 in. dia.}
  • Ultimate strength is 15,000 lbs.
  • The "C" suffix indicates the component will come supplied with clevis eye CA06.
  • Type AR1 is designed for single cable.
  • Material: Body and Keeper – aluminum alloy, Hardware – galvanized steel, Sockets and Clevises – galvanized ductile iron, and Cotter Pin - #302 stainless steel

Product details

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

AR1100C

EU RoHS Indicator

No

Fitting Type

Clevis

Material - Body

Aluminum Alloy

Material - Hardware

Galvanized Steel

Material - Keeper

Aluminum Alloy

Material - Pin (Cotter)

Stainless Steel

Material - Socket and Clevis

Galvanized Ductile Iron

Product Category

Quadrant

Strength Rating - Ultimate Body

15000 lb

Style

AR1

Type

Bolted

U-Bolts

3 in

UPC

096359284079

Dimensions

Clamping - Maximum

1.152 in

Clamping - Minimum

0.811 in

Clevis Opening

0.9375 in

Diameter - Clevis Pin

0.625 in

Height

3.88 in

Length

9.13 in

Weight

5.2 lb

Electrical Ratings

Voltage Application

Standard

Conductor Related

Clamping Range

0.811- 1.152

Conductor Compatibility

ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Teal-605-30/19;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Stilt-715.5-24/7;ACSR-Starling-715.5-26/7;ACSR-Redwing-715.5-30/19;ACSR-Coot-795-36/1;ACSR-Cuckoo-795-24/7;ACSR-Drake-795-26/7;ACSR-Tern-795-45/7;ACSR-Condor-795-54/7;ACSR-Mallard-795-30/19;ACSR-Ruddy-900-45/7;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61;AAC-Magnolia-954-37;AAC-Goldenrod-954-61;AAC-Camellia-1000-61;ACAR-653.1-12/7;ACAR-739.8-18/19;ACAR-853.7-30/7

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Industry Standard(s)

ANSI C119.4

Logistics

Pallet Quantity

216

Resources and downloads