HPS_ID_AR_PRODIMAGE
* Representative image
HPS_ID_AR_PRODIMAGE
play

Quadrant Strain Clamp - Aluminum Substation Cable Bus

Brand:

ANDERSON

Catalog ID:

AR1150N

The AR1/AR2 are Aluminum Bolted Quadrant Strain Clamps and are designed to be used primarily for deadending aluminum substation cable bus. These clamps are compact for greatest phase clearance.

The AR1/AR2 are Aluminum Bolted Quadrant Strain Clamps and are designed to be used primarily for deadending aluminum substation cable bus.

  • Cable clamping range: 900 (54/7) to 1351.5 (45/7) ACSR {1.150-1.412 in. dia.}
  • Ultimate strength is 15,000 lbs.
  • The "S" suffix indicates the component will come supplied with socket eye SA06.
  • Type AR1 is designed for single cable.
  • Material: Body and Keeper – aluminum alloy, Hardware – galvanized steel, Sockets and Clevises – galvanized ductile iron, and Cotter Pin - #302 stainless steel

Product details

General

Bolt Installation Torque (Recommended)
720 in-lbs
Fitting Type
None
Material - Body
Aluminum Alloy
Material - Hardware
Galvanized Steel
Material - Keeper
Aluminum Alloy
Material - Pin (Cotter)
Stainless Steel
Product Category
Quadrant
Strength Rating - Ultimate Body
15000 lb
Style
AR1
Type
Bolted
U-Bolts
3 in
UPC
096359284550

Dimensions

Clamping - Maximum
1.412 in
Clamping - Minimum
1.15 in
Clevis Opening
0.9375 in
Diameter - Clevis Pin
0.625 in
Height
4.38 in
Length
10.5 in
Weight
7.382 lb

Electrical Ratings

Voltage Application
Standard

Conductor Related

Clamping Range
1.15- 1.412
Conductor Compatibility
ACSR-Canary-900-54/7;ACSR-Rail-954-45/7;ACSR-Cardinal-954-54/7;ACSR-Ortolan-1033.5-45/7;ACSR-Curlew-1033.5-54/7;ACSR-Bluejay-1113-45/7;ACSR-Finch-1113-54/19;ACSR-Bunting-1192.5-45/7;ACSR-Grackle-1192.5-54/19;ACSR-Bittern-1272-45/7;ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;AAC-Camellia-1000-61;AAC-Bluebell-1033.5-37;AAC-Larkspur-1033.5-61;AAC-Marigold-1113-61;AAC-Hawthorn-1192.5-61;AAC-Narcissus-1272-61;AAC-Columbine-1351.5-61;AAC-Carnation-1431-61;ACAR-1024.5-30/7;ACAR-1081-18/19;ACAR-1109-30/7;ACAR-1172-30/7;ACAR-1172-18/19;ACAR-1197-30/7

Certifications And Compliance

Industry Standard(s)
ANSI C119.4

Logistics

Pallet Quantity
108

Resources and downloads