HUBBELL POWER SYSTEMS
Image of SD185C Quadrant Strain Clamp - Aluminum
* Representative image
Image of SD185C Quadrant Strain Clamp - Aluminum
play

Quadrant Strain Clamp - Aluminum

Brand:

ANDERSON

Catalog ID:

SD185C

For tranmission line construction with all aluminum, ACSR or aluminum alloy conductor or for Alumoweld shield wire.

Quadrant strain clamps are used for transmission line deadends.

  • "Type SD is designed for single cable
  • The Sag Eye Ultimate Strength is 60% of the Ultimate Body Strength without fitting
  • Rated slip strength as a % of conductor RBS varies with conductor type, size, and stranding. Minimum slip strength rating on standard strength conductors is 40% RBS (Partial Tension). For many standard strength conductors, minimum slip strength of this clamp series is 60% RBS (Normal Tension). Consult factory for slip strength test data on specific clamp and conductor combinations
  • Bolt and Nut may be substituted for clevis pin by adding suffix "BNK" to catalog number. Example: SD185CBNK
  • Bolt and clevis pin will be the same diameter
  • The "C" suffix indicates the component will come supplied with clevis eye CA1517033
  • For Corona Free applications on EHV lines, add suffix "CRF" to catalog number. Example: SD185CCRF"

Product details

General

Bolt Installation Torque (Recommended)

720 in-lbs

Catalog Number

SD185C

EU RoHS Indicator

No

Fitting Type

Clevis

Material - Body

Aluminum Alloy

Material - Hardware

Galvanized Steel

Material - Keeper

Aluminum Alloy

Material - Pin (Cotter)

Stainless Steel

Material - Socket and Clevis

Galvanized Ductile Iron

Product Category

Bolted Deadend - Quadrant

Strength Rating - Ultimate Body

30000 lb

Style

SD

Type

Bolted

U-Bolts

5 in

UPC

096359325376

Dimensions

Clamping - Maximum

1.85 in

Clamping - Minimum

1.3 in

Clevis Opening

1.875 in

Diameter - Clevis Pin

1 in

Diameter - Eye Hole

1.5 in

Height

18 in

Length

17 in

Weight

21.854 lb

Electrical Ratings

Voltage Application

Standard

Conductor Related

Clamping Range

1.30- 1.85

Conductor Compatibility

ACSR-Bunting-1192.5-45/7;ACSR-Grackle-1192.5-54/19;ACSR-Bittern-1272-45/7;ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;ACSR-Martin-1351.5-54/19;ACSR-Bobolink-1431-45/7;ACSR-Plover-1431-54/19;ACSR-Nuthatch-1510.5-45/7;ACSR-Parrot-1510.5-54/19;ACSR-Lapwing-1590-45/7;ACSR-Falcon-1590-54/19;ACSR-Chukar-1780-84/19;ACSR-Bluebird-2156-84/19;ACSR-Kiwi-2167-72/7;ACSR-Thrasher-2312-76/19;AAC-Narcissus-1272-61;AAC-Columbine-1351.5-61;AAC-Carnation-1431-61;AAC-Gladiolus-1510.5-61;AAC-Coreopsis-1590-61;AAC-Cowslip-2000-91;AAC-Sagebrush-2250-91;AAC-Lupine-2500-91;ACAR-1933-42/19;ACAR-2493-72/19;ACAR-2493-54/37

Logistics

Pallet Quantity

24

Resources and downloads