HUBBELL POWER SYSTEMS
HPS_ID_SLQ48_PRODIMAGE
* Representative image
HPS_ID_SLQ48_PRODIMAGE

Deadend, Quadrant, Spring Loaded, Side open, Single Bolt, AAC, AAAC, ACAR, ACSR, Conductor Range 0.18 - 0.48 in

Brand:

ANDERSON

Catalog ID:

SLQ48N

Deadend, Quadrant, Spring Loaded, Side opening, Single Bolt, #4 (7 STR) - 2/0 (19 STR) AL, #6 (6/1) - 2/0 (6/1) ACSR, Conductor Range 0.19 - 0.48 in, Fitting: None.

Side loading conductor groove, in both a quadrant and straight line design, makes installation quicker than conventional side loading u-bolt style clamps. Spring-loaded design holds keeper out of the way for easy conductor installation. High strength ½" bolt, allows for quick installation with hand, battery pack, or hydraulic tools.

Spring Loaded, side opening keeper for easy installation, Single 1/2" U-Bolt for use with hand or hydraulic tool installation, Replace suffix "N" with "S" for socket or "C" for Clevis fitting options

Product details

General

Catalog Number

SLQ48N

Fitting Type

None

Material

Aluminum Alloy; Steel

Material - Body

356 T6 Aluminum Alloy

Material - Hardware

Galvanized Steel

Material - Keeper

356 T6 Aluminum Alloy

Product Category

Quadrant

Strength Rating - Ultimate Body

8000 lb

Style

SLQ

Type

Bolted

U-Bolts

1 in

UPC

096359495260

Dimensions

Diameter - Bolt

0.5 in

Diameter - Pin

0.625 in

Weight

1.18 lb

Conductor Related

Conductor Diameter - Maximum

0.48

Conductor Diameter - Minimum

0.19

Conductor Diameter Range

0.19 - 0.48

Logistics

Pallet Quantity

675