Deadend, Straight line, #4 (7 STR) - 266.8 (19 STR) AL, #6 (6/1) - 266.8 (18/1) ACSR

Brand:

ANDERSON

Catalog ID:

ADS60N

Deadend, Straight line, #4 (7 STR) - 266.8 (19 STR) AL, #6 (6/1) - 266.8 (18/1) ACSR, Conductor Range 0.19 - 0.6 in, Fitting: None.

For distribution and light transmission construction with all aluminum, ACSR or aluminum alloy conductor. These clamps have high holding power and large range taking ability.

  • Add "S" for socket or "C" for Clevis fitting options, Extra length for greater insulator clearance
  • Spring Loaded, side opening keeper for easy installation
  • Single 1/2" U-Bolt for use with hand or hydraulic tool installation
  • RUS Listed

Product details

General

Fitting Type
None
Material
Aluminum
Material - Body
356 T6 Aluminum Alloy
Material - Hardware
Galvanized Steel
Material - Keeper
356 T6 Aluminum Alloy
Material - Pin (Cotter)
#302 Stainless Steel
Product Category
Straight Line
Strength Rating - Ultimate Body
7000 lb
Style
ADS - Long
Type
Bolted
U-Bolts
2 in
UPC
096359281467

Dimensions

Diameter - Bolt
0.5 in
Diameter - Pin
0.625 in
Length
8.25 in
Weight
2 lb
Width
0.75 in

Conductor Related

Conductor Compatibility
ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Sparrow-2-6/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18
Conductor Diameter - Maximum
0.6
Conductor Diameter - Minimum
0.19
Conductor Diameter Range
0.19 - 0.6

Logistics

Pallet Quantity
960