HUBBELL POWER SYSTEMS
PPHID-24370
* Representative image
PPHID-24370

Deadend

Brand:

ANDERSON

Catalog ID:

BSC100N

Deadend, Straight line, Bronze, 500 - 1000 MCM CU, Conductor Range 0.81- 1.25 in, Fitting: None.

These clamps are recommended for copper or Copperweld® conductor. Type BSCG is supplied with a standoff guide to assure clearance between conductor and insulator disc when clamps are used as a through type deadend or strain.

  • For use with copper or CopperWeld conductor
  • Add "S" for socket or "C" for clevis fitting options

Product details

General

Catalog Number

BSC100N

EU RoHS Indicator

Contact Manufacturer

Fitting Type

None

Material

Aluminum-Bronze Alloy; Steel

Material - Body

Bronze Alloy

Material - Bolt

Galvanized Steel

Material - Hardware

Galvanized Steel

Product Category

Straight Line

Strength Rating - Ultimate Body

10000 lb

Style

BSC

Type

Bolted

U-Bolts

3 in

UPC

096359292593

Dimensions

Diameter - Bolt

0.5 in

Weight

6.76 lb

Conductor Related

Conductor Diameter - Maximum

1.25

Conductor Diameter - Minimum

0.81

Conductor Diameter Range

0.81 - 1.25

Resources and downloads