HUBBELL POWER SYSTEMS
PPHID-24370
* Representative image
PPHID-24370

Deadend

Brand:

ANDERSON

Catalog ID:

BSG050N

Deadend, Compact design, Straight line, Bronze, 2/0 SOL - 550 MCM CU, Conductor Range .36 - 875 in, Fitting: None

These compact strain clamps are ideal for pole type substations and other short span deadending requirements with copper or Copperweld® conductor

  • For use with copper or CopperWeld conductor
  • Ideal for pole type substations and other short span dead ending, Add "S" for socket or "C" for clevis fitting options

Product details

General

Catalog Number

BSG050N

EU RoHS Indicator

Contact Manufacturer

Fitting Type

None

Material

Aluminum-Bronze Alloy; Steel

Material - Body

Bronze Alloy

Material - Bolt

Galvanized Steel

Material - Hardware

Galvanized Steel

Material - Hex Nut

Silicon Bronze

Number of Bolt Holes

4

Product Category

Straight Line

Strength Rating - Ultimate Body

5500 lb

Style

BSG

Type

Bolted

UPC

096359292883

Dimensions

Diameter - Bolt

0.5 in

Weight

3.43 lb

Conductor Related

Conductor Diameter - Maximum

0.875

Conductor Diameter - Minimum

0.36

Conductor Diameter Range

0.36 - 0.875

Logistics

Pallet Quantity

420