Deadend

Brand:

ANDERSON

Catalog ID:

BSC050N

Deadend, Straight line, Bronze, 4/0 STR - 550 MCM CU, Conductor Range 0.52- 0.875 in, Fitting: None.

These clamps are recommended for copper or Copperweld® conductor. Type BSCG is supplied with a standoff guide to assure clearance between conductor and insulator disc when clamps are used as a through type deadend or strain.

  • For use with copper or CopperWeld conductor
  • Add "S" for socket or "C" for clevis fitting options

Product details

General

EU RoHS Indicator
Contact Manufacturer
Fitting Type
None
Material
Aluminum-Bronze Alloy; Steel
Material - Body
Bronze Alloy
Material - Bolt
Galvanized Steel
Material - Hardware
Galvanized Steel
Product Category
Straight Line
Strength Rating - Ultimate Body
8000 lb
Style
BSC
Type
Bolted
U-Bolts
2 in
UPC
096359292562

Dimensions

Diameter - Bolt
0.5 in
Weight
3.72 lb

Conductor Related

Conductor Diameter - Maximum
0.875
Conductor Diameter - Minimum
0.52
Conductor Diameter Range
0.52 - 0.875

Logistics

Pallet Quantity
420