Straight Line
51 Products Found
Deadend
By ANDERSON
Catalog ID: BSG050N
Deadend, Compact design, Straight line, Bronze, 2/0 SOL - 550 MCM CU
Deadend
By ANDERSON
Catalog ID: BSG100N
Deadend, Compact design, Straight line, Bronze, 500 mcm - 1000 MCM CU
Deadend, Quadrant, Spring Loaded, Side open, Single Bolt, AAC, AAAC, ACAR, ACSR, Conductor Range 0.18 - 0.48 in
By ANDERSON
Catalog ID: SLQ48N
Deadend, Quadrant, Spring Loaded, Side opening, Single Bolt, AAC, AAAC, ACAR, ACSR, Conductor Range 0.18 - 0.48 in, Fitting: None.
Deadend, Straight line, #1 (7STR) - 1000 (61 STR) AL, #2 (6/1) - 954 (36/1) ACSR,
By ANDERSON
Catalog ID: ADS116N
Deadend, Straight line, #1 (7STR) - 1000 (61 STR) AL, #2 (6/1) - 954 (36/1) ACSR,
Deadend, Straight line, #1 (7STR) - 556.5 (37 STR) AL, #2 (6/1) - 556.5 (18/1) ACSR
By ANDERSON
Catalog ID: ADS88LN
Deadend, Straight line, #1 (7STR) - 556.5 (37 STR) AL, #2 (6/1) - 556.5 (18/1) ACSR
Deadend, Straight line, #1 (7STR) - 556.5 (37 STR) AL, #2 (6/1) - 556.5 (18/1) ACSR
By ANDERSON
Catalog ID: ADS88N
Deadend, Straight line, #1 (7STR) - 556.5 (37 STR) AL, #2 (6/1) - 556.5 (18/1) ACSR
Deadend, Straight line, #4 (7 STR) - 266.8 (19 STR) AL, #6 (6/1) - 266.8 (18/1) ACSR
By ANDERSON
Catalog ID: ADS60LN
Deadend, Straight line, #4 (7 STR) - 266.8 (19 STR) AL, #6 (6/1) - 266.8 (18/1) ACSR
Deadend, Straight line, #4 (7 STR) - 266.8 (19 STR) AL, #6 (6/1) - 266.8 (18/1) ACSR
By ANDERSON
Catalog ID: ADS60N
Deadend, Straight line, #4 (7 STR) - 266.8 (19 STR) AL, #6 (6/1) - 266.8 (18/1) ACSR
Deadend, Straight line, #6 (7STR) - 3/0 (19 STR) AL, #6 (6/1) - 2/0 (6/1) ACSR
By ANDERSON
Catalog ID: ADS47LN
Deadend, Straight line, #6 (7STR) - 3/0 (19 STR) AL, #6 (6/1) - 2/0 (6/1) ACSR
Deadend, Straight line, #6 (7STR) - 3/0 (19 STR) AL, #6 (6/1) - 2/0 (6/1) ACSR
By ANDERSON
Catalog ID: ADS47N
Deadend, Straight line, #6 (7STR) - 3/0 (19 STR) AL, #6 (6/1) - 2/0 (6/1) ACSR
Deadend, Straight line, #6 (7STR) - 3/0 (19 STR) AL, #6 (6/1) - 3/0 (6/1) ACSR
By ANDERSON
Catalog ID: ADS48N
Deadend, Straight line, #6 (7STR) - 3/0 (19 STR) AL, #6 (6/1) - 3/0 (6/1) ACSR
Deadend, Straight line, 336.4 (19 STR) - 1272 (61 STR) AL, 266.8 (26/7) - 1192.5 (45/7) ACSR
By ANDERSON
Catalog ID: ADS130N
Deadend, Straight line, 336.4 (19 STR) - 1272 (61 STR) AL, 266.8 (26/7) - 1192.5 (45/7) ACSR
Deadend, Straight line, 397.5 (19 STR) - 1800 (127 STR) AL, 336.4 (26/7) - 1590.5 (54/19) ACSR
By ANDERSON
Catalog ID: ADS155N
Deadend, Straight line, 397.5 (19 STR) - 1800 (127 STR) AL, 336.4 (26/7) - 1590.5 (54/19) ACSR
Deadend, Straight Line, Ductile, Copper or CopperWeld Conductor Range Conductor Range 0.46 - 0.86 in, Fitting: None
By ANDERSON
Catalog ID: 876722000
Deadend, Straight Line, Ductile, Copper or CopperWeld Conductor Range Conductor Range 0.46 - 0.86 in, Fitting: None
Deadend, Straight Line, Ductile, Copper or CopperWeld Conductor Range Conductor Range 0.65 - 1.25 in, Fitting: None
By ANDERSON
Catalog ID: 876822000
Deadend, Straight Line, Ductile, Copper or CopperWeld Conductor Range Conductor Range 0.65 - 1.25 in, Fitting: None
Deadend, Straight Line, Ductile, Copper or CopperWeld Conductor Range Conductor Range 0.86 - 1.55 in, Fitting: None
By ANDERSON
Catalog ID: 876922000
Deadend, Straight Line, Ductile, Copper or CopperWeld Conductor Range Conductor Range 0.86 - 1.55 in, Fitting: None
Deadend, Straight Line, Ductile, Copper, Copperweld, Alumoweld Conductor Range 0.16 - 0.4 in, Fitting: None.
By ANDERSON
Catalog ID: MDE40N
Deadend, Straight Line, Ductile, Copper, Copperweld, Alumoweld Conductor Range 0.16 - 0.4 in, Fitting: None.
Deadend, Straight Line, Ductile, Copper, Copperweld, Alumoweld Conductor Range 0.18 - 0.46 in, Fitting: None.
By ANDERSON
Catalog ID: MDE46N
Deadend, Straight Line, Ductile, Copper, Copperweld, Alumoweld Conductor Range 0.18 - 0.46 in, Fitting: None.
Deadend, Straight Line, Ductile, Copper, Copperweld, Alumoweld Conductor Range 0.36 - 0.60 in, Fitting: None.
By ANDERSON
Catalog ID: MDE60N
Deadend, Straight Line, Ductile, Copper, Copperweld, Alumoweld Conductor Range 0.36 - 0.60 in, Fitting: None.
Deadend, Straight line, Spring Loaded, Bronze, Side opening, #6 SOL - 4/0 (19 STR) CU
By ANDERSON
Catalog ID: BSOD5701N
Deadend, Straight line, Spring Loaded, Bronze, Side opening, #6 SOL - 4/0 (19 STR) CU
Deadend, Straight line, Spring Loaded, Side open, Single Bolt, #4 (7 STR) - 2/0 (19 STR) AL, #6 (6/1) - 2/0 (6/1) ACSR
By ANDERSON
Catalog ID: ADSB48N
Deadend, Straight line, Spring Loaded, Side opening, Single Bolt, #4 (7 STR) - 2/0 (19 STR) AL, #6 (6/1) - 2/0 (6/1) ACSR
Deadend, Straight line, Spring Loaded, Side opening, #2 (7STR ) - 350 (37 STR) AL, #4 (6/1) - 336.4 (18/1) ACSR
By ANDERSON
Catalog ID: ASOD6841N
Deadend, Straight line, Spring Loaded, Side opening, #2 (7STR ) - 350 (37 STR) AL, #4 (6/1) - 336.4 (18/1) ACSR