HUBBELL POWER SYSTEMS
HPS_PPHID_836260_PRODIMAGE_96.jpg
* Representative image
HPS_PPHID_836260_PRODIMAGE_96.jpg
play

Compression Deadend

Brand:

FARGO

Catalog ID:

SEDA7829NT

Full-tension deadend assemblies for ACSR conductors consist of an aluminum deadend body, steel deadend eye, 15° jumper terminal and terminal mounting hardware. Terminal and tongue have NEMA hole spacing.

The SEDA are full-tension deadend assemblies for ACSR conductors

  • For use with ACSR code name Pigeon
  • Full tension Deadend assembly
  • Joint Compond purchased separately
  • "NT" suffix eliminates Jumper Terminal & Mounting Hardware

Product details

General

Aluminum Die

75AH

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

SEDA7829NT

Compression Method

Conventional (2 die system)

Inhibitor Loaded

No

Material

Aluminum; Steel

Material - Body

Seamless Extruded Aluminum Alloy

Material - Eye

Galvanized Forged Steel

Material - Hardware

Aluminum Alloy

Number of Bolt Holes

2

Number of Pad Holes

0

Press Minimum

12 to

Product Category

Assemblies

Style

Conventional 2-Die, Single Tongue

Tension Range

0 lb

Terminal Option

No

Type

Compression

UPC

096359644132

Dimensions

Actual Clamp Strand Diameter Range

0 in

Adjustment Step

0 in

Angle - Pad

0 °

Clamping - Maximum

0 in

Clamping - Minimum

0 in

Diameter - Clamping Hardware

0 in

Diameter - Clevis Pin

0 in

Diameter - Eye Hole

0 in

Diameter - Inside

0 in

Diameter - Outside

0.502 in

Diameter - Pad Bolt

0 in

Length - Pin

0 in

Length Before Compression

11.3 in

Messenger Diameter Range

0 - 0

Take Up

0 in

Thickness - Pad

0 in

Total Adjustment

0 in

Weight

1.62 lb

Width - Pad

2 in

Electrical Ratings

Voltage Application

Standard

Conductor Related

Clamping Range

0- 0

Conductor Compatibility

ACSR-Pigeon-3/0-6/1

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Resources and downloads

Specifications

Videos

play
Installation of Hubbell's Conventional Compression Deadends for ACSR and ACSS Conductors