HUBBELL POWER SYSTEMS
Strain Clamp, Snubbing
Strain Clamp, Snubbing

Strain Clamp, Snubbing

Brand:

ANDERSON

Catalog ID:

805002000

"Bolted Stud Connectors, Connecting Stud to Cable, Stud Dia./Thd.- 1-1/4”-12,Conductor Range: AAC-250-400 MCM, ACSR- 4/0-336.4 MCM, Dia.- 0.563”-0.744”, Material: Castings- Aluminum Alloy, Hardware- Aluminum Alloy"

Product details

General

Catalog Number

805002000

Fitting Type

None

Material

Ductile Iron

Number of Pad Holes

0

Product Category

Strain Clamp

Strength Rating - Ultimate Body

8000 lb

Tension Range

0 lb

Type

Bolted

UPC

096359252375

Dimensions

Dimensions

4.330 in x 1.190 in x 0.730 in

Height

0.73 in

Length

4.33 in

Messenger Diameter Range

0 - 0

Take Up

0 in

Thickness - Pad

0 in

Total Adjustment

0 in

Weight

1.684 lb

Width

1.19 in

Conductor Related

Conductor Diameter - Maximum

0.38 in

Conductor Diameter - Minimum

0.12 in

Conductor Diameter Range

0.12 - 0.38

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Logistics

Pallet Quantity

810

Resources and downloads