HUBBELL POWER SYSTEMS
Image of SW7187LB Deadend, Aluminum Wedge, Service Entrance / Drop Installation
* Representative image
Image of SW7187LB Deadend, Aluminum Wedge, Service Entrance / Drop Installation
play

Deadend, Aluminum Wedge, Service Entrance / Drop Installation

Brand:

FARGO

Catalog ID:

SW7187LB

Aluminum Wedge For Service Entrance and Drop Installations, Rigid SS Bail, #4 - 1/0 ACSR/AAAC, #2 sol. - 2/0 str. AAC, Dia. Range .248 - .414

For deadending and stress relief of service entrance/drop installations.

Rigid SS Bail with locking mechanism which prevents bail from disengaging during installation

Product details

General

Bail Option

Rigid SS

Catalog Number

SW7187LB

Color Code

Blue

Material

Aluminum Alloy

UPC

096359630326

Dimensions

Dimensions

12.300 in x 2.500 in x 1.300 in

Height

1.3 in

Length

12.3 in

Weight

0.272 lb

Width

2.5 in

Conductor Related

Conductor Diameter - Maximum

0.414

Conductor Diameter - Minimum

0.248

Conductor Diameter Range

0.248 - 0.414

Conductor Type

  • AAC
  • ACSR
  • AAAC

Logistics

Carton Quantity

50

Pallet Quantity

3000

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell Power Systems Service Wedge Installation