HUBBELL POWER SYSTEMS
Image of SW7195FLI Deadend, Aluminum Wedge, Service Entrance / Drop Installation
* Representative image
Image of SW7195FLI Deadend, Aluminum Wedge, Service Entrance / Drop Installation
play

Deadend, Aluminum Wedge, Service Entrance / Drop Installation

Brand:

FARGO

Catalog ID:

SW7195FLI

Aluminum Wedge For Service Entrance and Drop Installations, Corrossion Resistant, Flexible Bail, #6 - #2 ACSR/AAAC, #6 sol. - #1 str. AAC, Dia. Range .184 - .332

For deadending and stress relief of service entrance/drop installations.

Flexible Bail for use with hooks and small eyes, Anti-Corrosion Coating

Product details

General

Bail Option

Flexible

Catalog Number

SW7195FLI

Color Code

Orange

Material

Aluminum Alloy

UPC

096359604365

Conductor Related

Conductor Diameter - Maximum

0.332

Conductor Diameter - Minimum

0.184

Conductor Diameter Range

0.184 - 0.332

Conductor Type

  • AAC
  • ACSR
  • AAAC

Logistics

Carton Quantity

100

Pallet Quantity

6000

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems Service Wedge Installation