HUBBELL POWER SYSTEMS
Image of GDW2040A Automatic Side Opening Wedge Deadend, #4 - 4/0 AAC, AAAC, ACSR, 3/0 str CU
* Representative image
Image of GDW2040A Automatic Side Opening Wedge Deadend, #4 - 4/0 AAC, AAAC, ACSR, 3/0 str CU

Automatic Side Opening Wedge Deadend, #4 - 4/0 AAC, AAAC, ACSR, 3/0 str CU

Brand:

FARGO

Catalog ID:

GDW2040A

Automatic Side Opening Wedge Deadend, AAC, AAAC, ACSR, Metric Conductor .230 - .570" (5.8 - 14.5 mm),

Fastest method of deadending ACSR, AAAC, and AAC conductor.

  • Fastest method of deadending ACSR, AAAC, and AAC conductor
  • Requires no wrenches or special tools
  • Two-leg design
  • Plated jaws available to accommodate copper conductors

Product details

General

Catalog Number

GDW2040A

Material

Aluminum Alloy

Material - Body

Aluminum Alloy

Material - Jaw

Aluminum Alloy

Material - Keeper

High Strength Aluminum Alloy

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Product Category

Wedge

Type

Automatic Side Opening Wedge

UPC

096359365327

Dimensions

Assembly Rating (Ultimate)

8000 lb

Dimensions

8.000 in x 4.900 in x 2.000 in

Height

2 in

Length

8 in

Weight

2 lb

Width

4.9 in

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Sparrow-2-6/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18

Conductor Diameter - Maximum

0.57

Conductor Diameter - Minimum

0.23

Conductor Diameter Range

0.23 - 0.57

Logistics

Pallet Quantity

800