text.skipToContent text.skipToNavigation

Automatic Side Opening Wedge Deadend

by FARGO 

Catalog ID: GDW420A

Automatic Side Opening Wedge Deadend, AAC, AAAC, ACSR, Metric Conductor .230 - .448" (5.8 - 11.35 mm),

Product Details

General

Bolt Installation Torque (Recommended) 0 ft-lbs
Material Aluminum
Material - Body Aluminum Alloy
Material - Jaw Aluminum Alloy
Material - Keeper High Strength Aluminum Alloy
Material - Pin (Clevis) Galvanized Steel
Material - Pin (Cotter) Stainless Steel
Number of Pad Holes 0
Product Category Wedge
Tension Range 0 lb
Type Automatic Side Opening Wedge
UPC 096359463498

Dimensions

Actual Clamp Strand Diameter Range 0 in
Adjustment Step 0 in
Angle - Pad 0 °
Assembly Rating (Ultimate) 6000 lb
Clamping - Maximum 0 in
Clamping - Minimum 0 in
Diameter - Clamping Hardware 0 in
Diameter - Clevis Pin 0 in
Diameter - Eye Hole 0 in
Diameter - Inside 0 in
Diameter - Pad Bolt 0 in
Length - Pin 0 in
Take Up 0 in
Thickness - Pad 0 in
Total Adjustment 0 in
Weight 1.460 lb

Conductor Related

Conductor Diameter - Maximum 0.45 in
Conductor Diameter - Minimum 0.23 in
Conductor Diameter Range 0.23 - 0.45
Messenger Diameter - Maximum 0 in
Messenger Diameter - Minimum 0 in

Logistics

Carton Quantity 25 EA

Resources/Downloads