HUBBELL POWER SYSTEMS
EM-SODE20397OS-SRP
EM-SODE20397OS-SRP

Offset Side Open Deadend

Brand:

EMC

Catalog ID:

EM-SODE20397OS-SRP

Conductor Range Min 2/0 AAC, AAAC, ACSR, 2/0 Cu - Max Conductor Range 397.5 AAC, AAAC, ACSR 397.5 Cu

Body & jaw made with high strength aluminum, Clevis pin made from galvanized steel & cotter pin made from stainless steel.

Single jaw design for easy installation, does not require wrenches or special tooling

Product details

General

Catalog Number

EM-SODE20397OS-SRP

Dimensions

Dimensions

11.25 in x 4.35 in x 4.35 in

Height

4.35 in

Length

11.25 in

Weight

3.785 lb

Width

4.35 in

Resources and downloads