HUBBELL POWER SYSTEMS
HPS_ID_ACB-30_Iso_PRODIMAGE
HPS_ID_ACB-30_Iso_PRODIMAGE
play
play
+1
HPS_ID_ACB-30_Side_PRODIMAGE

Corona End Cap, Aluminum

Brand:

ANDERSON

Catalog ID:

ACB30

Aluminum external, corona end cap for reducing electrostatic loss and enclosing tubing end. Cap is designed for drive fit with tapered internal fingers.

Aluminum external, corona end cap for reducing electrostatic loss and enclosing tubing end. Cap is designed for drive fit with tapered internal fingers.

  • "For aluminum tubing size 3" IPS Schedule 40 and 80
  • Material: 356-T6 aluminum alloy"

Product details

General

Catalog Number

ACB30

EU RoHS Indicator

No

Material

Aluminum

Number of Ground Braid Lug Holes

0

Type

Tube End Cap

UPC

096359278733

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

2.156 lb

Width - Pad

2 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship