HUBBELL POWER SYSTEMS
HPS_ID_ACBI-40_Iso_PRODIMAGE
* Representative image
HPS_ID_ACBI-40_Iso_PRODIMAGE
play
play
+2
HPS_ID_ACBI-40_Iso_R_PRODIMAGE

Corona End Cap, Aluminum

Brand:

ANDERSON

Catalog ID:

ACBIH34

Aluminum internal, corona end plug for reducing electrostatic loss and enclosing tubing end. Plug is designed for drive fit with tapered internal fingers.

Aluminum internal, corona end plug for reducing electrostatic loss and enclosing tubing end. Plug is designed for drive fit with tapered internal fingers.

  • "For aluminum tubing size 3-1/2" IPS
  • Suffix "H" designates extra heavy (Schedule 80, EHIPS) tubing.
  • Material: 356-T6 aluminum alloy"

Product details

General

Catalog Number

ACBIH34

EU RoHS Indicator

No

Material

Aluminum

Number of Ground Braid Lug Holes

0

Type

Tube End Cap

UPC

096359278917

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

0.882 lb

Width - Pad

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship