HUBBELL POWER SYSTEMS
Image of FHOEC30L90 Hot Line Link, Oval-Eye Clevis
Image of FHOEC30L90 Hot Line Link, Oval-Eye Clevis

Hot Line Link, Oval-Eye Clevis

Brand:

ANDERSON

Catalog ID:

FHOEC30L90

Hot Line Chain Eye Clevises are forged from high strength steel and contain no welded joints. Because of the variety of fittings and lengths, links are made only to order. Please specify by catalog number and the length required.

Hot Line Chain Eye Clevises are forged from high strength steel and contain no welded joints. Because of the variety of fittings and lengths, links are made only to order. Please specify by catalog number and the length required.

  • Hot Line Link, Oval-Eye Clevis Rotated: 0.750" Thick. With 0.690" Dia. Hole
  • UTS 30,000 lb
  • Material: Body-Galvanized Forged steel, Clevis Pin-Galvanized steel, Cotter pin-Stainless steel
  • Available Range of Lengths: Minimum-11" Maximum-144" with 0.500" increment
  • Use letter “D” to represent decimal point in catalog number when applicable Example: FHOEC3012D5 for 12.500" length
  • Bolt and nut may be substituted for clevis pin by adding suffix "BNK" to catalog number
  • Shield nut can be supplied by adding suffix “SN” to catalog number"

Product details

General

Catalog Number

FHOEC30L90

Coupling Orientation

Rotated

Extension Link Type

Oval-Eye Clevis

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Number of Bolt Holes

0

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Resources and downloads