HUBBELL POWER SYSTEMS
Image of FHYCE30L Hot Line Link, Y-Clevis Eye
Image of FHYCE30L Hot Line Link, Y-Clevis Eye

Hot Line Link, Y-Clevis Eye

Brand:

ANDERSON

Catalog ID:

FHYCE30L

Hot Line Y-Clevis Eyes are forged from high strength steel and contain no welded joints. Because of the variety of fittings and lengths, links are made only to order. Please specify by catalog number and the length required.

Hot Line Y-Clevis Eyes are forged from high strength steel and contain no welded joints. Because of the variety of fittings and lengths, links are made only to order. Please specify by catalog number and the length required.

  • Hot Line Clevis Eye, Clevis: 1.000" Opening, Clevis pin: 0.625", Eye: 0.625" Thick. 0.688" Hole
  • UTS 30,000 lb
  • Material: Body-Galvanized Forged steel, Bent bolt & Hex. Nut-Galvanized steel, Cotter pin-Stainless steel
  • Available Range of Lengths: Minimum-11" Maximum-144" with 0.500" increment
  • Use letter “D” to represent decimal point in catalog number when applicable Example: FHYCE3012D5 for 12.500" length
  • Shield nut can be supplied by adding suffix “SN” to catalog number"

Product details

General

Catalog Number

FHYCE30L

Coupling Orientation

Straight

Extension Link Type

Y-Clevis Eye

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Number of Bolt Holes

0

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Eye Hole

0.688 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Width - Eye

0.563 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Resources and downloads