HPS_ID_HCE_PRODIMAGE
* Representative image
HPS_ID_HCE_PRODIMAGE

Hot Line Link, Clevis Eye

Brand:

ANDERSON

Catalog ID:

HCE0705

Hot line clevis eyes are used to connect clevis tongue insulators to various associated hardware. Shoulders are provided to accommodate hotline tools. Material: body - galvanized ductile iron, clevis pin - galvanized steel, cotter pin - stainless steel.

Hot line clevis eyes are used to connect clevis tongue insulators to various associated hardware. Shoulders are provided to accommodate hotline tools. Material: body - galvanized ductile iron, clevis pin - galvanized steel, cotter pin - stainless steel.

  • "Material: Body-Ductile Iron, Clevis Pin-Galvanized steel, Cotter pin-Stainless steel
  • Bolt and nut may be substituted for clevis pin by adding suffix "BNK" to catalog number
  • Shield nut can be supplied by adding suffix “SN” to catalog number"

Product details

General

Coupling Orientation
Straight
EU RoHS Indicator
No
Material
Ductile Iron
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Number of Bolt Holes
0
Series
HCE Series
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359315520

Dimensions

Assembly Rating (Ultimate)
0 lb
Diameter - Bolt
0 in
Diameter - Eye Hole
0.688 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Coupling
7 in
Length - Pin
0 in
Maximum Adjustment
0 in
Ring Height
0 in
Weight
2.45 lb

Conductor Related

Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in

Logistics

Pallet Quantity
960