HUBBELL POWER SYSTEMS
HPS_ID_HOEC202725_PRODIMAGE
HPS_ID_HOEC202725_PRODIMAGE

Hot Line Link, Oval-Eye Clevis

Brand:

ANDERSON

Catalog ID:

HOEC202725

Hot line oval-eye ball is used to attach ball and socket insulators to other associated hardware witin an insulator string. Shoulders are provided to accommodate hot line tools.

Hot line oval-eye ball is used to attach ball and socket insulators to other associated hardware witin an insulator string. Shoulders are provided to accommodate hot line tools.

  • Hot Line Link, Oval-Eye Ball: 0.810" Thick. With 0.810" Dia. Hole
  • UTS 30,000 lb
  • Material: Body-Galvanized Forged steel, Clevis Pin-Galvanized steel, Cotter pin-Stainless steel
  • Bolt and nut may be substituted for clevis pin by adding suffix "BNK" to catalog number
  • Shield nut can be supplied by adding suffix “SN” to catalog number

Product details

General

Catalog Number

HOEC202725

Coupling Orientation

Rotated

EU RoHS Indicator

No

Extension Link Type

Oval-Eye Clevis

Material

Ductile Iron

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Number of Bolt Holes

0

Series

H & F Series

Strength Rating - Ultimate

20000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359314493

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

27.25 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Weight

2.94 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

240

Resources and downloads