HUBBELL POWER SYSTEMS
PPHID-23711_96.jpg
* Representative image
PPHID-23711_96.jpg

Hot Line, Socket Eye

Brand:

ANDERSON

Catalog ID:

HSE100121116

Hot line socket eyes are used to connect ball and socket insulators to other associated hardware. Shoulders are provided to accommodate hot line tools.

Hot line socket eyes are used to connect ball and socket insulators to other associated hardware.

  • "Body-Galvanized Ductile iron
  • Cotter Pin-Stainless steel
  • For use with ANSI class 52-3 and 52-5 insulators"

Product details

General

Catalog Number

HSE100121116

EU RoHS Indicator

No

Material

Ductile Iron

Material - Pin (Cotter)

Stainless Steel

Number of Bolt Holes

0

Series

HSE Series

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359316824

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Eye Hole

0.688 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

10 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Weight

3.136 lb

Width - Eye

1.25 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

405

Resources and downloads