HPS_ID_TB114JE24BNKLN__PRODIMAGE
HPS_ID_TB114JE24BNKLN__PRODIMAGE

Turnbuckle

Brand:

ANDERSON

Catalog ID:

TB1JE12LN

"Turnbuckles are used as adjustable extensionlinks to maintain proper tower clearance onassemblies at tower end. BNK suffix not valid for Type EE turnbuckles. Add “LN” suffix if jam nuts are required."

  • "Turnbuckle, 1", Jaw-Eye, Forged Steel, Diameter = 1.00", Take Up = 12.00" and Ult. Strength = 50,000 LBS
  • The torque required to rotate the bossof a turnbuckle under tension can be calculated by the formula:
  • T = 2 (kdW/12) ft-lb
  • Where: k = Friction factor (0.16)
  • d = Nominal thread diameter (inches)
  • W = Applied tension load (lb)
  • Example: 1-1/2" turnbuckle under 4,000 lb tension
  • T = 2(0.16 x 1.00 x 4000 / 12) = 107 ft-lb"

Product details

General

Material
Steel
Material - Pin (Clevis)
Galvanized Steel
Number of Bolt Holes
0
Series
TYPE JE
Strength Rating - Ultimate
50000 lb
Strength Rating - Ultimate Body
0 lb

Dimensions

Assembly Rating (Ultimate)
0 lb
Diameter - Bolt
0 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Pin
0 in
Maximum Adjustment
0 in
Ring Height
0 in
Take Up
12 in
Weight
11.93 lb

Conductor Related

Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in