HPS_ID_TB114JE24BNKLN__PRODIMAGE
HPS_ID_TB114JE24BNKLN__PRODIMAGE

Turnbuckle

Brand:

ANDERSON

Catalog ID:

TB34JE12LN

Turnbuckles are used as adjustable extension links to maintain proper tower clearance on assemblies at tower end. Jaw ends are supplied with bolt, nut, and humpback cotter pin. Add “LN” suffix if jam nuts are required. Remove "BNK" suffix for type EE turnbuckles.

Turnbuckles are used as adjustable extension links to maintain proper tower clearance on assemblies at tower end. Jaw ends are supplied with bolt, nut, and humpback cotter pin. Add “LN” suffix if jam nuts are required. Remove "BNK" suffix for type EE turnbuckles.

  • "Turnbuckle, 3/4", Jaw-Eye, Forged Steel, Diameter = .75", Take Up = 12.00" and Ult. Strength = 26,000 LBS
  • The torque required to rotate the bossof a turnbuckle under tension can be calculated by the formula:
  • T = 2 (kdW/12) ft-lb
  • Where: k = Friction factor (0.16)
  • d = Nominal thread diameter (inches)
  • W = Applied tension load (lb)
  • Example: 1-1/2" turnbuckle under 4,000 lb tension
  • T = 2(0.16 x .75 x 4000 / 12) = 80 ft-lb"

Product details

General

EU RoHS Indicator
No
Material
Steel
Material - Pin (Clevis)
Galvanized Steel
Number of Bolt Holes
0
Series
TYPE JE
Strength Rating - Ultimate
26000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359402794

Dimensions

Assembly Rating (Ultimate)
0 lb
Diameter - Bolt
0 in
Diameter - Pin
0 in
Dimensions
33.5 in x 1.57 in x 1.81 in
Height
1.81 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length
33.5 in
Length - Pin
0 in
Maximum Adjustment
0 in
Ring Height
0 in
Take Up
12 in
Weight
7.5 lb
Width
1.57 in

Conductor Related

Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in