HUBBELL POWER SYSTEMS
Formed Wire Deadend for Bezinal® Guy Strand 3/8"
Formed Wire Deadend for Bezinal® Guy Strand 3/8"

Formed Wire Deadend for Bezinal® Guy Strand 3/8"

Brand:

FARGO

Catalog ID:

BDE9107

Formed Wire Deadend for 3/8" Bezinal® Guy Strand

For deadend applications for support of guy wires. Fargo BDE series formed wire deadends are designed for use on Bezinal® strand.

  • For Bezinal® Guy Strand
  • Bezinal® (B-coat) wire construction
  • 15,400lb (68.5kN) maximum RBS

Product details

General

Application

Deadend for Bezinal® Guy Strand

Catalog Number

BDE9107

Color Code

Orange

Material

Zinc-Aluminum Coated Steel

Product Category

Guy Wire

Type

Formed Wire

UPC

096359506133

Dimensions

Dimensions

35.000 in x 0.500 in x 3.125 in

Height

3.125 in

Length

35 in

Nominal Guy Wire Size

3/8" Bezinal®

Weight

1.06 lb

Width

0.5 in

Conductor Related

Conductor Diameter - Maximum

0.394 in

Conductor Diameter - Minimum

0.337 in

Conductor Diameter Range

0.337 - 0.394

Conductor Type

Bezinal® and other common Zinc-Aluminum coated strand

Guy Wire Type

Bezinal® and other common Zinc-Aluminum coated strand

Logistics

Carton Quantity

25

Resources and downloads