HUBBELL POWER SYSTEMS
HPS_ID_FWFDE_GLV_STL_PRODIMAGE
HPS_ID_FWFDE_GLV_STL_PRODIMAGE

Formed Wire False Deadend for Bezinal® Guy Strand 5/16"

Brand:

FARGO

Catalog ID:

BFDE9106

Formed Wire False Deadend for 5/16" Bezinal® Guy Strand

  • Allows strand to continue beyond the deadend pole
  • For Bezinal® Guy Strand
  • Bezinal® (B-coat) wire construction
  • 11,200lb (49.8KN) maximum RBS

Product details

General

Application

False Deadend for Bezinal® Guy Strand

Catalog Number

BFDE9106

Color Code

Black

Material

Zinc-Aluminum Coated Steel

Product Category

Guy Wire

Type

Formed Wire

UPC

096359710967

Dimensions

Length

39 in

Nominal Guy Wire Size

5/16" Bezinal®

Weight

0.955 lb

Conductor Related

Conductor Diameter - Maximum

0.336 in

Conductor Diameter - Minimum

0.292 in

Conductor Diameter Range

0.292 - 0.336

Conductor Type

Bezinal®

Guy Wire Type

Bezinal®

Logistics

Carton Quantity

25

Pallet Quantity

1400