HUBBELL POWER SYSTEMS
HPS_ID_FWDE1106_PRODIMAGE
HPS_ID_FWDE1106_PRODIMAGE
play

Formed Wire Deadend for Guy Strand 5/16"

Brand:

FARGO

Catalog ID:

FWDE1106

Formed Wire Deadend for 5/16" Guy Strand

For deadend applications of support guy wires. Fargo FWDE series formed wire deadends are designed for use on all types of galvanized guy wire (EHS, High Strength, Common, Siemens-Martin, Utilities and Bell System Strand).

For HSS, EHS, Common Siemens-Martin; Utilities and Bell System Strand grades; Zinc plated (B-coat) EHS steel construction; 11200lb (49.8KN) maximum RBS

Product details

General

Application

Deadend for Guy Strand

Catalog Number

FWDE1106

Color Code

Black

Material

Galvanized Steel

Product Category

Guy Wire

Type

Formed Wire

UPC

096359366072

Dimensions

Dimensions

31.000 in x 0.460 in x 3.045 in

Height

3.045 in

Length

31 in

Nominal Guy Wire Size

5/16" 7 Strand

Weight

0.82 lb

Width

0.46 in

Conductor Related

Conductor Diameter - Maximum

0.336 in

Conductor Diameter - Minimum

0.292 in

Conductor Diameter Range

0.292 - 0.336

Conductor Type

Galvanized Steel

Guy Wire Type

Galvanized Steel

Logistics

Carton Quantity

50

Pallet Quantity

1400

Resources and downloads

Specifications

Videos

play
HPS Formed Wire Dead End Install