HPS_ID_FWFDE_GLV_STL_PRODIMAGE
HPS_ID_FWFDE_GLV_STL_PRODIMAGE
play

Formed Wire False Deadend for Guy Strand 3/8"

Brand:

FARGO

Catalog ID:

FWFDE1107

Formed Wire False Deadend for 3/8" Guy Strand

  • Allows strand to continue beyond the deadend pole
  • For HSS, EHS, Common, Siemens-Martin, Utilities and Bell System Strand grades
  • Zinc plated (B-coat) EHS steel construction
  • 15,400lb (68.5KN) maximum RBS

Product details

General

Application
False Deadend for Guy Strand
Color Code
Orange
Material
Galvanized Steel
Product Category
Guy Wire
Type
Formed Wire
UPC
096359710318

Dimensions

Length
42 in
Nominal Guy Wire Size
3/8" 7 Strand
Weight
1.185 lb

Conductor Related

Conductor Diameter - Maximum
0.394
Conductor Diameter - Minimum
0.337
Conductor Diameter Range
0.337 - 0.394
Conductor Type
Galvanized Steel
Guy Wire Type
Galvanized Steel

Logistics

Carton Quantity
25
Pallet Quantity
1400

Resources and downloads

Specifications

Videos

play
HPS Formed Wire Dead End Install (VI05011E)