HUBBELL POWER SYSTEMS
Image of FWLS2107 Formed Wire Line Splice for Guy Strand 3/8"
* Representative image
Image of FWLS2107 Formed Wire Line Splice for Guy Strand 3/8"

Formed Wire Line Splice for Guy Strand 3/8"

Brand:

FARGO

Catalog ID:

FWLS2107

Formed Wire Line Splice for 3/8" Guy Strand

For repairing damaged or severed guy wire or messenger cable. Fargo FWLS series formed wire are designed for use on all types of galvanized guy wire (EHS, High Strength, Common, Siemens-Martin, Utilities, and Bell System Strand).

  • For HSS, EHS, Common, Siemens-Martin, Utilities and Bell System Strand grades
  • Zinc plated (B-coat) EHS steel construction
  • 15,400lb (68.5kN) maximum RBS

Product details

General

Application

Line Splice for Guy Strand

Catalog Number

FWLS2107

Color Code

Orange

Material

Galvanized Steel

Product Category

Splices

Type

Formed Wire

UPC

096359576525

Dimensions

Length

50 in

Nominal Guy Wire Size

3/8" 7 Strand

Weight

1.5 lb

Conductor Related

Conductor Diameter - Maximum

0.394 in

Conductor Diameter - Minimum

0.337 in

Conductor Diameter Range

0.337 - 0.394

Conductor Type

Galvanized Steel

Guy Wire Type

Galvanized Steel

Logistics

Carton Quantity

25

Pallet Quantity

750

Resources and downloads

Specifications