HUBBELL POWER SYSTEMS
HPS_ID_SWHD-100-D_ISO_PRODIMAGE
* Representative image
HPS_ID_SWHD-100-D_ISO_PRODIMAGE
play
play
+2
HPS_ID_SWHD-100-D_FRONT_PRODIMAGE

Terminal, Bronze Bolted

Brand:

ANDERSON

Catalog ID:

SWHD050B2

Bronze alloy terminal for connecting copper cables of equal size to a copper flat. Tongue holes have NEMA spacing. All sizes furnished with reversible cable caps.

Bronze alloy terminal for connecting copper cables of equal size to a copper flat.

  • 1/2" dia. Hex-head clamping bolts for clamping copper cable
  • Side formed pads are standard for flush mounting
  • Clamping bolts have hex-stops for one-wrench installation
  • Tongue holes have NEMA spacing

Product details

General

Catalog Number

SWHD050B2

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Number of Bolt Holes

2

Number of Ground Braid Lug Holes

0

Number of Pad Holes

2

Type

Bolted Lugs & Terminals

UPC

096359327974

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

4.998 lb

Width - Pad

2 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Diameter - Maximum

0.813 in

Conductor Diameter - Minimum

0.325 in

Conductor Diameter Range

0.325 - 0.813

Conductor Type

Copper

Logistics

Pallet Quantity

336

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship