HUBBELL POWER SYSTEMS
HPS_ID_VCEL02138H1_PRODIMAGE
HPS_ID_VCEL02138H1_PRODIMAGE

VERSAtile Aluminum Compression Terminal for 1/0 str AL/CU; 5/16" pad bolt diameter; single hole

Brand:

ANDERSON

Catalog ID:

VCEL021516H1

VERSAtile Aluminum Compression Terminal for 1/0 str AL/CU; 5/16" pad bolt diameter; single hole

Anderson® VERSAtile™ VCEL aluminum compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors are UL listed for concentric and compact aluminum conductors and concentric copper conductors and meets ANSI C119.4 Class A performance on aluminum concentric conductor.

CSA certified, UL Listed for both concentric and compact aluminum and concentric copper conductor

Product details

General

Catalog Number

VCEL021516H1

Crimp Method

VERSAtile™ (Accomodates Conventional And Anderson Tools)

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy - Tin Plated

Material - Body

Aluminum

Number of Pad Holes

1

Number of Spade Holes

1

Physical Attribute - Number of Holes

Plating Type

Tin

Style

Impact Extruded

UPC

096359336426

Dimensions

Bolt Diameter

0.31

Diameter - Pad Bolt

0.31 in

Dimension - Bolt Hole Size inch

Length Before Compression

Weight

0.029 lb

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18

Conductor Diameter (Die Type Tooling) - Maximum

0.373 in

Conductor Diameter (Die Type Tooling) - Minimum

0.368 in

Conductor Diameter (VersaCrimp) - Maximum

0.373 in

Conductor Diameter (VersaCrimp) - Minimum

0.146 in

Lug Conductor Type

  • AL
  • CU

Certifications And Compliance

UL Listed

Yes

Logistics

Carton Quantity

100

Pallet Quantity

32000

Resources and downloads

Specifications

Sales Drawings