HPS_ID_VCEL02138H1_PRODIMAGE
HPS_ID_VCEL02138H1_PRODIMAGE

VERSAtile Aluminum Compression Terminal 2/0 str AL/CU; 5/16" pad bolt diameter; single hole

Brand:

ANDERSON

Catalog ID:

VCEL022516H1

VERSAtile Aluminum Compression Terminal 2/0 str AL/CU; 5/16" pad bolt diameter; single hole

Anderson® VERSAtile™ VCEL aluminum compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors are UL listed for concentric and compact aluminum conductors and concentric copper conductors and meets ANSI C119.4 Class A performance on aluminum concentric conductor.

CSA certified, UL Listed for both concentric and compact aluminum and concentric copper conductor

Product details

General

Crimp Method
VERSAtile™ (Accomodates Conventional And Anderson Tools)
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum Alloy - Tin Plated
Material - Body
Aluminum
Number of Pad Holes
1
Number of Spade Holes
1
Plating Type
Tin
Style
Impact Extruded
UPC
096359336433

Dimensions

Bolt Diameter
0.31
Diameter - Pad Bolt
0.31 in
Weight
0.098 lb

Conductor Related

Conductor Compatibility
ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAAC 6201 Alloy-Azusa-123.3-6/18
Conductor Diameter (Die Type Tooling) - Maximum
0.419 in
Conductor Diameter (Die Type Tooling) - Minimum
0.414 in
Conductor Diameter (VersaCrimp) - Maximum
0.419 in
Conductor Diameter (VersaCrimp) - Minimum
0.328 in
Lug Conductor Type
  • AL
  • CU

Certifications And Compliance

UL Listed
Yes

Logistics

Carton Quantity
120
Pallet Quantity
7680

Resources and downloads