HUBBELL POWER SYSTEMS
HPS_ID_VACL2012BN_PRODIMAGE
* Representative image
HPS_ID_VACL2012BN_PRODIMAGE

Terminal, Compression

Brand:

ANDERSON

Catalog ID:

VACL100012BN

VERSAtile Aluminum Compression Terminal, 1000 MCM AL, 2 H, 1/2"

Anderson® VERSAtile™ VACL aluminum compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors are UL listed for aluminum conductors.

  • Rated at 34.5 KV
  • UL listed for aluminum
  • CSA certified

Product details

General

Catalog Number

VACL100012BN

Crimp Method

VERSAtile™ (Accomodates Conventional And Anderson Tools)

Die Size

*See Resources / Downloads for die selection and installation instructions

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy - Tin Plated

Material - Body

Aluminum

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Style

Pressed Tubing

UPC

096359333999

Dimensions

Diameter - Pad Bolt

0.5 in

Dimension - Bolt Hole Size inch

0.500 in

Weight

1.372 lb

Conductor Related

Conductor Compatibility

ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Stilt-715.5-24/7;ACSR-Starling-715.5-26/7;ACSR-Redwing-715.5-30/19;ACSR-Coot-795-36/1;ACSR-Cuckoo-795-24/7;ACSR-Drake-795-26/7;ACSR-Tern-795-45/7;ACSR-Condor-795-54/7;ACSR-Mallard-795-30/19;ACSR-Ruddy-900-45/7;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61;AAC-Magnolia-954-37;AAC-Goldenrod-954-61;AAC-Camellia-1000-61;ACAR-853.7-30/7

Conductor Diameter (VersaCrimp) - Maximum

1.152 in

Conductor Diameter (VersaCrimp) - Minimum

0.998 in

Certifications And Compliance

UL Listed

Yes

Logistics

Carton Quantity

12

Pallet Quantity

960

Resources and downloads