Aluminum Compression Terminal for 336 - 350 AL/CU, 336.4 18/1 ACSR, 400 COMPACT

Brand:

ANDERSON

Catalog ID:

VAUL35012

Aluminum Compression Terminal for 336 - 350 AL/CU, 336.4 18/1 ACSR, 400 COMPACT

Anderson® VERSAtile™ VAUL aluminum compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors meet ANSI C 119.4 Class A performance on aluminum and ACSR conductor and ANSI C 119.4 Class C performance on copper conductor.

Connectors are prefilled with rubber compatible inhibitor and sealed with color coded end caps.

Product details

General

Color Code
None
Crimp Method
VERSAtile™ (Accomodates Conventional And Anderson Tools)
Die Size
*See Resources / Downloads for die selection and installation instructions
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Material - Body
Aluminum
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Plating
No
Style
Impact Extruded
UPC
096359334804

Dimensions

Diameter - Pad Bolt
0.5 in
Dimension - Hole Size inch
0.500 in
Weight
0.196 lb

Conductor Related

Conductor Compatibility
ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18
Conductor Diameter (VersaCrimp) - Maximum
0.684 in
Conductor Diameter (VersaCrimp) - Minimum
0.376 in

Certifications And Compliance

UL Listed
No

Logistics

Carton Quantity
80