HUBBELL POWER SYSTEMS
Image of VAUL2012 Aluminum Compression Terminal for 2/0 AL/CU, 2/0 6/1 ACSR, 3/0 COMPACT
* Representative image
Image of VAUL2012 Aluminum Compression Terminal for 2/0 AL/CU, 2/0 6/1 ACSR, 3/0 COMPACT

Aluminum Compression Terminal for 2/0 AL/CU, 2/0 6/1 ACSR, 3/0 COMPACT

Brand:

ANDERSON

Catalog ID:

VAUL2012

Aluminum Compression Terminal for 2/0 AL/CU, 2/0 6/1 ACSR, 3/0 COMPACT

Anderson® VERSAtile™ VAUL aluminum compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors meet ANSI C 119.4 Class A performance on aluminum and ACSR conductor and ANSI C 119.4 Class C performance on copper conductor.

Connectors are prefilled with rubber compatible inhibitor and sealed with color coded end caps.

Product details

General

Catalog Number

VAUL2012

Color Code

Gray

Crimp Method

VERSAtile™ (Accomodates Conventional And Anderson Tools)

Die Size

*See Resources / Downloads for die selection and installation instructions

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Material - Body

Aluminum

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Plating

No

Style

Impact Extruded

UPC

096359334699

Dimensions

Diameter - Pad Bolt

0.5 in

Dimension - Hole Size inch

0.500 in

Weight

0.196 lb

Conductor Related

Conductor Compatibility

ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18

Conductor Diameter (VersaCrimp) - Maximum

0.447 in

Conductor Diameter (VersaCrimp) - Minimum

0.213 in

Certifications And Compliance

UL Listed

No

Logistics

Carton Quantity

100

Resources and downloads