HUBBELL POWER SYSTEMS
HPS_ID_JTF12_PRODIMAGE
* Representative image
HPS_ID_JTF12_PRODIMAGE

Compression Terminal15 degree, Partial Tension

Brand:

FARGO

Catalog ID:

JTF16

Jumper terminals are prefilled with inhibitor. Tongue holes have NEMA spacing. Standard hardware includes one aluminum 1/2 - 13 bolt, nut, and two aluminum washers per.56 diameter hole. Jumper terminals for conductors 1.00 inch diameter or larger are EHV rated.

Jumper terminals are prefilled with inhibitor.

  • "Jumper terminals are prefilled with inhibitor
  • Standard hardware includes Aluminum 1/2-13 bolt, nut and two aluminum washers
  • Add "SS" suffix to specify stainless steel hardware
  • Die Size: 16CD
  • Minimum Press: 60"

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

JTF16

Compression Method

Uni-Grip (single die system)

Die Size

16CD

EU RoHS Indicator

No

Material & Connection Method

Aluminum Compression

Number of Bolt Holes

0

Number of Pad Holes

4

Number of Tees

0

Press Minimum

60 to

Product Category

Compression Jumper Terminal

Tension Range

0 lb

UPC

096359401193

Dimensions

Angle - Pad

0 °

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Outside

0 in

Diameter - Pad Bolt

0 in

Insulator / Conductor Hole Spacing

0 in

Length Before Compression

14.2 in

Messenger Diameter Range

0 - 0

Nominal Guy Wire Size

0 in

Thickness - Pad

0 in

Weight

3.949 lb

Width - Pad

3 in

Electrical Ratings

Voltage Application

EHV; Standard

Conductor Related

Conductor Compatibility

ACSR-Bobolink-1431-45/7;ACSR-Plover-1431-54/19;ACSR-Nuthatch-1510.5-45/7;ACSR-Parrot-1510.5-54/19;ACSR-Lapwing-1590-45/7;AAC-Coreopsis-1590-61

Conductor Diameter - Maximum

0 in

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Resources and downloads