Compression TerminalStraight, Partial Tension

Brand:

ANDERSON

Catalog ID:

JTS09

"Bus Support, Aluminum Bolted, Slip-Fit or Rigid, 1" IPS/EHIPS Tube to Insulator, 3" BC, "B" Suffix replaces standard mounting hardware with Four each Galv-Steel: HH Bolts, HH Nuts, Lock-washers and Flat-washers to mount to insulator base"

  • "Jumper terminals are prefilled with inhibitor
  • Standard hardware includes Aluminum 1/2-13 bolt, nut and two aluminum washers
  • Add "SS" suffix to specify stainless steel hardware
  • Jumper terminals for conductors 1.00 inch diameter or larger are EHV rated
  • Die Size: 09CD
  • Minimum Press Tons: 12"

Product details

General

Bolt Installation Torque (Recommended)
0 ft-lbs
Compression Method
Uni-Grip (single die system)
Die Size
09CD
EU RoHS Indicator
No
Material & Connection Method
Aluminum Compression
Number of Bolt Holes
0
Number of Pad Holes
2
Number of Tees
0
Press Minimum
12 to
Product Category
Compression Jumper Terminal
Tension Range
0 lb
UPC
096359482888

Dimensions

Angle - Pad
0 °
Assembly Rating (Ultimate)
0 lb
Diameter - Bolt
0 in
Diameter - Outside
0 in
Diameter - Pad Bolt
0 in
Insulator / Conductor Hole Spacing
0 in
Length Before Compression
10.4 in
Messenger Diameter Range
0 - 0
Nominal Guy Wire Size
0 in
Thickness - Pad
0 in
Weight
0.323 lb
Width - Pad
2.2 in

Electrical Ratings

Voltage Application
Standard

Conductor Related

Conductor Compatibility
ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37
Conductor Diameter - Maximum
0 in
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in