HUBBELL POWER SYSTEMS
Burndy_SKU_Braid
Burndy_SKU_Braid

GB1003A, Grounding Braid, Copper, 100A, Use with GC-109 Clamp

Brand:

ANDERSON

Catalog ID:

GB1003A

Grounding Braid, 100A Flexible Cu Braid, Use with GC-109 Clamp.

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Connector Type

Braid

Item Type

4D

Material

Copper

Material - Ferrules

Copper

Number of Ground Braid Lug Holes

1

Trade Name

N

UPC

096359305262

UPC 12 Digit

9635930526200

Dimensions

Dimension - L Length Overall mm

0 mm

Messenger Diameter Range

0 - 0

Weight

0.784 lb

Electrical Ratings

Amperage Rating

100

Conductor Related

Conductor Diameter (Ground Tap) - Maximum

0 in

Conductor Diameter (Ground Tap) - Minumum

0 in

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

Certification - CSA Approved

N

Certification - cULus

N

Certification - ETL

N

Certification - UL Recognized

N

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Pallet Quantity

1200

Resources and downloads

Specifications

Sales Drawings