HUBBELL POWER SYSTEMS
Image of GL408 Automatic Splice, Aluminum, Full Tension
* Representative image
Image of GL408 Automatic Splice, Aluminum, Full Tension
play

Automatic Splice, Aluminum, Full Tension

Brand:

FARGO

Catalog ID:

GL408

Automatic Splice, Full Tension, for 3/0 ACSR/AAAC/AAC. Dia. Range .450 - .530 in

  • ANSI C119.4 Class A Connector
  • Full tension (95% of conductor rated breaking strength unless otherwise noted)
  • Color coded funnel guides for easy identification
  • Individually bagged to seal out dirt before use.

Product details

General

Catalog Number

GL408

Color Code

Black

Material

Aluminum Alloy

Trade Name

Fargo

UPC

096359312055

Dimensions

Dimensions

20.000 in x 1.600 in x 1.600 in

Height

1.6 in

Length

20 in

Weight

1.588 lb

Width

1.6 in

Conductor Related

Conductor Compatibility

ACSR-Pigeon-3/0-6/1;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAAC 6201 Alloy-Amherst-195.7-6/18

Conductor Diameter - Maximum

0.53 in

Conductor Diameter - Minimum

0.45 in

Conductor Diameter Range

0.45 - 0.53

Conductor Type

AAC, AAAC, ACSR

Certifications And Compliance

UL Listed

No

Logistics

Pallet Quantity

800

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell Power Systems Automatic Splice Installation