HUBBELL POWER SYSTEMS
Image of GL407 Automatic Splice, Aluminum, Full Tension
* Representative image
Image of GL407 Automatic Splice, Aluminum, Full Tension
play

Automatic Splice, Aluminum, Full Tension

Brand:

FARGO

Catalog ID:

GL407

Automatic Splice, Full Tension, for 2/0 ACSR/AAAC/AAC. Dia. Range .400 - .470 in

  • ANSI C119.4 Class A Connector
  • Full tension (95% of conductor rated breaking strength unless otherwise noted)
  • Color coded funnel guides for easy identification
  • Individually bagged to seal out dirt before use.

Product details

General

Catalog Number

GL407

Color Code

Gray

Material

Aluminum Alloy

Trade Name

Fargo

UPC

096359312048

Dimensions

Dimensions

18.000 in x 1.400 in x 1.400 in

Height

1.4 in

Length

18 in

Weight

1.058 lb

Width

1.4 in

Conductor Related

Conductor Compatibility

ACSR-Quail-2/0-6/1;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAAC 6201 Alloy-Anaheim-155.4-6/18

Conductor Diameter - Maximum

0.47 in

Conductor Diameter - Minimum

0.4 in

Conductor Diameter Range

0.4 - 0.47

Conductor Type

AAC, AAAC, ACSR

Certifications And Compliance

UL Listed

No

Logistics

Pallet Quantity

1000

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell Power Systems Automatic Splice Installation