HPS_ID_GL401_PRODIMAGE
* Representative image
HPS_ID_GL401_PRODIMAGE
play

Automatic Splice, Aluminum, Full Tension

Brand:

FARGO

Catalog ID:

GL4076A

Automatic Splice, Full Tension, for 1/0 - 2/0 ACSR/AAAC/AAC. Dia. Range .355 - .470 in

  • ANSI C119.4 Class A Connector
  • Full tension (95% of conductor rated breaking strength unless otherwise noted)
  • Color coded funnel guides for easy identification
  • Individually bagged to seal out dirt before use.

Product details

General

Color Code
Yellow; Gray
Material
Aluminum Alloy
Trade Name
Fargo
UPC
096359384076

Dimensions

Dimensions
18.000 in x 1.400 in x 1.400 in
Height
1.4 in
Length
18 in
Weight
1.058 lb
Width
1.4 in

Conductor Related

Conductor Compatibility
ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18
Conductor Diameter - Maximum
0.47 in
Conductor Diameter - Minimum
0.355 in
Conductor Diameter Range
0.355 - 0.47
Conductor Type
AAC, AAAC, ACSR

Certifications And Compliance

UL Listed
No

Logistics

Pallet Quantity
1000

Resources and downloads