HPS_ID_GL4042AKR_PRODIMAGE
* Representative image
HPS_ID_GL4042AKR_PRODIMAGE

Automatic Splice, Aluminum, Full Tension

Brand:

FARGO

Catalog ID:

GL1333AKR

Automatic Splice, Corrosion Resistant, 10,000 Lb, for 636 AAC, 556.5 (18/1 STR) ACSR, Dia. Range 0.84 - 0.92 in.

  • ANSI C119.4 Class A Connector
  • Full tension (95% of conductor rated breaking strength unless otherwise noted)
  • Color coded funnel guides for easy identification
  • Individually bagged to seal out dirt before use.
  • Corrosion Resistant

Product details

General

Color Code
Natural
Material
Aluminum Alloy
UPC
096359463634

Dimensions

Dimensions
15.000 in x 2.000 in x 2.000 in
Height
2 in
Length
15 in
Weight
1.766 lb
Width
2 in

Conductor Related

Conductor Diameter - Maximum
0.92 in
Conductor Diameter - Minimum
0.84 in
Conductor Diameter Range
0.84 - 0.92
Conductor Type
AAC, AAAC, ACSR

Certifications And Compliance

UL Listed
No

Logistics

Pallet Quantity
840