HUBBELL POWER SYSTEMS
HPS_ID_GL4042AKR_PRODIMAGE
* Representative image
HPS_ID_GL4042AKR_PRODIMAGE

Automatic Splice, Aluminum, Full Tension

Brand:

FARGO

Catalog ID:

GL1441AKR

Automatic Splice, Corrosion Resistant, 10,000 Lb, for 954 AAC, Dia. Range 1.100 - 1.140 in.

  • ANSI C119.4 Class A Connector
  • Full tension (95% of conductor rated breaking strength unless otherwise noted)
  • Color coded funnel guides for easy identification
  • Individually bagged to seal out dirt before use.
  • Corrosion Resistant

Product details

General

Catalog Number

GL1441AKR

Color Code

Red

Material

Aluminum Alloy

UPC

096359576990

Conductor Related

Conductor Diameter - Maximum

1.14 in

Conductor Diameter - Minimum

1.1 in

Conductor Diameter Range

1.1 - 1.14

Conductor Type

AAC, AAAC, ACSR

Certifications And Compliance

UL Listed

No

Logistics

Pallet Quantity

840

Resources and downloads

Specifications